Image of HC31E2118300 Remote Handheld HRTX, HC31E2118300

Remote Handheld HRTX, HC31E2118300

$1,460.00 USD

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC31E2118300

Remote Handheld HRTX System, 24 V AC/DC, 3 Motion 2 Speed

  • 2 Transmitters
  • 1 Receiver
  • 1 Antenna
  • 2 Lanyards
  • 2 Sets of AAA batteries
  • Drawings
  • Pushbutton Transmitter
  • 3 Motion, 2 Speed
  • A/B Select and AUX Function

General

Catalog Number

HC31E2118300

Dimensions

Depth

0.92 in

Height

5.37 in

Width

2.68 in