Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC91814202
Lifting Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.
Catalog Number
HC91814202
Series
4295 Euclid
Type
Automatic Discharge
Dimensions
16.12 in x 10 in x 24.25 in
Height
24.25 in
Length
16.12 in
Width
10 in
Current / Amperage Rating
25-50 A
Contactor NEMA Rating
2
Enclosure NEMA Rating
1A/3R
Nema Rating
NEMA 2