Brand: Hubbell Premise Wiring
Catalog ID: ISFHDT431BK
Application
HDMI / USB
Catalog Number
ISFHDT431BK
Color
Black
Environmental Conditions
Indoor Dry Unless Protected by Additional Means
Mounting Type
Screw Mount
Series
ISFHD
Size
Standard Sized Product
Sub Brand
HDBT Modules
Temperature Rating
-40 Degrees C to 70 Degrees C
Type
Decorator Insert
UPC
662620652429
Contact Resistance
Nominal
Insertion Loss
Per TIA
Industry Standard(s)
TIA-NEMA
Carton Quantity
40