WBP_SJ6A_PRODIMAGE
WBP_SJ6A_PRODIMAGE
play
Hubbell Premise Wiring: HJS6 and HJS6A Termination

Category 6A Shielded Jack with Cobra-Lock™ Termination

Brand:

Hubbell Premise Wiring

Catalog ID:

HJS6A

Ascent Shielded Category 6A is a tuned system of structured cabling components designed and balanced to work together to deliver Category 6A performance and headroom beyond 500MHz for 10GBASE-T assurance. Ascent shielded provides the highest level of reliability in the industry with added protection against ANEXT, external noise and EMI.

  • Third Party Verified Category 6A Component
  • Cobra-Lock Termination Reduces Termination Time by Over 75%
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Qualified to 150% of 802.3bt PoE Current Level

Cobra-Lock™ Termination

Product details

General

Application
Up to 10GBASE-T, 802.3bt POE
Color
Silver
Mounting Type
Hubbell Keystone
Performance
TIA Component Compliant
Series
Cat 6A Shielded
Size
0.87 (22) x 0.67 (‪17) x 1.39 (‪35)
Style
RJ-45 Jack
Sub Brand
Cobra-Lock
Type
Modular Jack
UPC
662620662046

Dimensions

Dimensions
0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Electrical Ratings

Withstand Voltage
1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568 Category 6A component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant
  • IEC60512-99-002 for de-matting endurance under PoE load

Logistics

Carton Quantity
24
Number of Pieces in Package
1
Pallet Quantity
7920

Resources and downloads

Specifications

Customer Use Drawings

Videos

Hubbell Premise Wiring: HJS6 and HJS6A Termination