HUBBELL PREMISE WIRING
Image of FTR1U4H4
Image of FTR1U4H4
Image of FTR1U4H4
Image of FTR1U4H4
+3
Image of FTR1U4H4

FTR1U4H4

Brand: Hubbell Premise Wiring

Catalog ID: FTR1U4H4

  • 1 Rack Unit with Cover
  • 4 H4 Panel Openings
  • Unloaded.

Product details

General

Application

Enterprise and Data Center Applications

Catalog Number

FTR1U4H4

Color

Black

Compatibility

H4 Panels and Cassettes

Construction Material - Main

16 gauge cold rolled steel

Enclosure Type

4 Across Rack Mount Enclosure

EU RoHS Indicator

Yes

Item Type

Rackmount Enclosue

Material - Mounting Hardware

Rackmount Enclosue

Number Of Ports

96

Style

Unloaded, 4 H4 Cassette

Type

Rack Mount Enclosure

UPC

662620604473

Dimensions

Cubic Capacity

1779.46875 cu.in

Depth

20.25 in

Height

4.75 in

Width

18.5 in

Conductor Related

Cable Entry

Rear/Sides

Logistics

Carton Quantity

1

Resources and downloads