Brand: Hubbell Premise Wiring
Catalog ID: FTU2SPT
2 FSP Series Panel Capacity
Catalog Number
FTU2SPT
Color
Black
Compatibility
FTU Series Wallmount
Construction Material - Main
18 GA Steel, Black powder coat
Enclosure Type
Item Type
Wall Mounted Enclosures
Material - Mounting Hardware
Wall, Stud
Type
Wall Mount Enclosure
UPC
662620343778
Cubic Capacity
432.25 cu.in
Depth
3.5 in
Height
9.5 in
Weight
7 lb
Width
13 in
Cable Entry
Top/Bottom
Compatibility
FTU Series Wallmount