Brand: Hubbell Premise Wiring
Catalog ID: HLI1290B
Catalog Number
HLI1290B
Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Modular SystemEasily Configured
Performance
- Weight Capacity - 45 lbs/ft
Specifications
Style
Inside Radiius
UPC
662620819624
Running Space
Stringer Dimensions: .375" W x 1.5" H in
Width
12 in
Nema Rating
Heavy Duty
Carton Quantity
1