HUBBELL PREMISE WIRING
Image of HLI1290G NEXTFRAME Ladder Rack, Inside Radius, 12", Gray
Image of HLI1290G NEXTFRAME Ladder Rack, Inside Radius, 12", Gray

NEXTFRAME Ladder Rack, Inside Radius, 12", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLI1290G

NEXTFRAME Ladder Rack, Inside Radius, 12", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product details

General

Catalog Number

HLI1290G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Gray
  • Gauge - 16
  • Material - Steel
  • Radius - 10"

Style

Inside Radiius

UPC

662620819631

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

12 in

Certifications And Compliance

Nema Rating

Heavy Duty

Resources and downloads