HUBBELL PREMISE WIRING
Image of HLI1890B NEXTFRAME Ladder Rack, Inside Radius, 18", Black
Image of HLI1890B NEXTFRAME Ladder Rack, Inside Radius, 18", Black

NEXTFRAME Ladder Rack, Inside Radius, 18", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLI1890B

NEXTFRAME Ladder Rack, Inside Radius, 18", Black

Product details

General

Catalog Number

HLI1890B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Black
  • Gauge - 16
  • Material - Steel
  • Radius - 10"

Style

Inside Radiius

UPC

662620819648

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

18 in

Certifications And Compliance

Nema Rating

Heavy Duty

Logistics

Carton Quantity

1