HUBBELL PREMISE WIRING
Image of HLO0690B NEXTFRAME Ladder Rack, Outside Radius, 6", Black
Image of HLO0690B NEXTFRAME Ladder Rack, Outside Radius, 6", Black

NEXTFRAME Ladder Rack, Outside Radius, 6", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLO0690B

NEXTFRAME Ladder Rack, Outside Radius, 6", Black

Product details

General

Catalog Number

HLO0690B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Black
  • Gauge - 16
  • Material - Steel
  • Radius - 10"

Style

Outside Radius

UPC

662620819662

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

6 in

Certifications And Compliance

Nema Rating

Heavy Duty