HUBBELL PREMISE WIRING
WBP_S1R10CSPJ_PRODIMAGE
WBP_S1R10CSPJ_PRODIMAGE

Recessed 10" Series, Sub Plate, Center, Single Gang, (1) 1.40" Opening

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R10CSPJ

Fire Rated Poke Throughs, Recessed 10" Series, Sub Plate, Center, Single Gang, (1) 1.40" Opening

(1) 1.40" opening for simplex or 15A Twist-Lock®

Product details

General

Accessory Type

Center Sub Plate

Application

10" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R10CSPJ

Color

White

Construction

Fabricated

Construction Material - Main

10 Meunt

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

10" Recessed Fire-Rated Poke-Through Components

Material

Steel

Mounting Type

Screw Mount

Number Of Outlets

(1) 1.40" Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

10" Recessed Rated Poke Through Sub Plates

UPC

783585547657

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

35

Resources and downloads