- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Pulling Grips
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Fasteners and Velcro
- Horizontal Organizers
- Ladder Rack
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Wiring Devices
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Wire Mesh Grips
- Liquidtight Conduit & Fittings
- Raceway
- Wire Basket Tray
- Service Poles
-
- Wallplates
-
Marine Products
-
Marine Products
- Wiring Devices
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Boxes
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- View All Electrical & Electronic Categories
-
-
-
Solutions
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Featured Solutions -
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Featured Solutions
-
Featured Solutions
- Copper
- Fiber
- Audio / Video
- Delivery
- Metals
-
-
-
Markets
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
-
-
Markets
-
Markets
- Data Center
- Education
- Healthcare
- Government
-
-
-
Resources
Tools and InformationTechnicalWarrantyDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Online Catalog
- PDF Catalog
- Literature
- News Releases
- Video Library
- eTours
- PowerHUBB
- Sales Corner
- Distributor Corner
-
- Technical
- Warranty
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Company
-
Company
-
Company
- Company Information
-
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Patch Cords
-
Patch Cords
- Copper
- Fiber
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Pulling Grips
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Fasteners and Velcro
- Horizontal Organizers
- Ladder Rack
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Wiring Devices
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Wire Mesh Grips
- Liquidtight Conduit & Fittings
- Raceway
- Wire Basket Tray
- Service Poles
-
- Wallplates
-
Marine Products
-
Marine Products
- Wiring Devices
-
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- Wall/Ceiling
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Boxes
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- View All Electrical & Electronic Categories
-
-
-
Solutions
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Featured Solutions -
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
-
Featured Solutions
-
Featured Solutions
- Copper
- Fiber
- Audio / Video
- Delivery
- Metals
-
-
-
Markets
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
Markets -
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
No other company provides a broader range of products for every aspect of network connectivity. See our major markets and building types below.
-
-
Markets
-
Markets
- Data Center
- Education
- Healthcare
- Government
-
-
-
Resources
Tools and InformationTechnicalWarrantyDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Online Catalog
- PDF Catalog
- Literature
- News Releases
- Video Library
- eTours
- PowerHUBB
- Sales Corner
- Distributor Corner
-
- Technical
- Warranty
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Company
-
Company
-
Company
- Company Information
-
KP1GY
Catalog ID: KP1GY
Catalog ID: KP1GY
Din Rail Utility Box, Device Plate, Toggle Opening, Gray.
- It provides utility power to any control cabinet
- Optional auxiliary contacts for feed through capability
- Pre-wired "kits" are available for end-user customization
Product Details
General
Application | 1-Gang, 1) Toggle |
Color | Gray |
Construction | Molded |
Cover Type | Specific to Non-Metallic Raceway |
Item Type | Raceway Box Plates |
Material | Non-Metallic |
Operating Temperature | Maximum continuous 75°C and minimum -40°C without Impact |
Series |
|
Style | Toggle Opening |
Type | Plates |
UPC | 783585335414 |
Dimensions
Height | 2.54 in |
Weight | 0.05 lb |
Width | 3.31 in |
Certifications and Compliance
Industry Standard(s) | UL Listed |
Non Hazardous Location | Non-Hazardous |
Logistics
Carton Quantity | 10 |