HUBBELL PREMISE WIRING
WBP_HBT0212_PRODIMAGE
WBP_HBT0212_PRODIMAGE
WBP_HBT_WireBasket_app-28_PRODIMAGE
WBP_HBT0212_Elbow_PRODIMAGE
+2
WBP_HBT0212_Tee_PRODIMAGE

Wire Basket Tray, 2" x 22" x 118", Flat, Pre-Galvanized

Brand:

Hubbell Premise Wiring

Catalog ID:

HBT0222S

Wire Basket Tray, Overhead Tray, 2" x 22" x 118", Flat, Pre-Galvanized

  • 100% recycled steel
  • Painted tray assure proper grounding at splices
  • Flat shaped cross-wires provide more surface area
  • Flat ribs support weight of cables and reduce stress

Flat

Product details

General

Application

Straight Sections

Catalog Number

HBT0222S

Construction

Fabricated

Cover Type

No Cover

EU RoHS Indicator

No

Finish Type

Pre-Galvanized

Item Type

Overhead

Knockouts

None

Material

Steel

Specifications

  • Device Finish - Pre-Galvanized
  • Load (Lb/ft) - 73
  • Weight per Piece - 27 Lb
  • Width In (mm) - 22" (559)

Sub Brand

Wire Basket Tray

UPC

783585416205

Dimensions

Cubic Capacity

88 cu.in

Depth

2 in

Dimensions

118 in x 22 in x 2 in

Height

2 in

Length

118 in

Straight Section Length

118 in

Width

22 in

Certifications And Compliance

Industry Standard(s)

UL Classified

Non Hazardous Location

Non Hazardous

Resources and downloads

Specifications

Installation Manuals