WBP_S1RPLUG100ALU_PRODIMAGE
WBP_S1RPLUG100ALU_PRODIMAGE

1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers

Brand:

Hubbell Premise Wiring

Catalog ID:

S1RPLUG100ALU

Fire-Rated Poke-Through SystemOne Recessed 1" Replacement Plug.

1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers

  • 1" Replacement Plug for Furniture Feed Covers

Replacement Threaded Plugs

Product details

General

Application
  • For Use Furniture Feed Covers
Color
  • Brushed Aluminum Finish
Construction
Cast
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brushed Aluminum Cover
Material
Cast Aluminum
Mounting Method
Threaded
Mounting Type
Mounts to Furniture Feed Cover
Series
Furnitue Feed Covers
Size
1" NPT Thread
Style
Replacement Threaded Plug
Type
  • Accessories
  • Accessories
UPC
783585590721

Dimensions

Height
0.32 in
Width
1.3 in

Conductor Related

Cable Entry
Threaded Hubs

Certifications And Compliance

Industry Standard(s)
cULus

Resources and downloads