Brand: Hubbell Premise Wiring
Catalog ID: PT2X2SFGY
Application - For Use On
Carpet
Catalog Number
PT2X2SFGY
Color
EU RoHS Indicator
No
Finish Type
Gray
Item Type
3" Fire-Rated Poke Through Component
Knockouts
Duplex Flip Covers
Material - Mounting Hardware
Mounting Hardware Included
Number Of Outlets
(1) Prewired 20A Duplex Receptacle; (2) Installed Cat 6 Jacks
Style
FRPT Fittings
UPC
783585531939
Industry Standard(s)
Carton Quantity
10