HUBBELL PREMISE WIRING
Image of S1R4SP2X2STYLE 4" Series, Sub Plate, (1) StyleLine® Decorator Opening, (2) Keystone Jack Openings
Image of S1R4SP2X2STYLE 4" Series, Sub Plate, (1) StyleLine® Decorator Opening, (2) Keystone Jack Openings
Image of S1R4SP2X2STYLE 4" Series, Sub Plate, (1) StyleLine® Decorator Opening, (2) Keystone Jack Openings
Buy America(n) Qualified

4" Series, Sub Plate, (1) StyleLine® Decorator Opening, (2) Keystone Jack Openings

Brand: Hubbell Premise Wiring

Catalog ID: S1R4SP2X2STYLE

In-Floor Delivery Systems, SystemOne, Recessed 4" Series, Sub Plate, (1) StyleLine® Decorator Opening, (2) Keystone Jack Openings

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Sub Plate

Application

Recessed 4" SystemOne Installation

Catalog Number

S1R4SP2X2STYLE

Color

White

Construction

Steel

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

4" Recessed Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

Screw Mount

Number Of Outlets

(1) StyleLine® Decorator Opening, (2) Keystone Jack Openings

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

4" Recessed Sub Plates

UPC

783585446059

Dimensions

Width

2.64 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

4200