HUBBELL PREMISE WIRING
Image of S1R4SPQUAD 4" Series, Sub Plate, Quad 20A 125V Receptacle
Image of S1R4SPQUAD 4" Series, Sub Plate, Quad 20A 125V Receptacle
Buy America(n) Qualified

4" Series, Sub Plate, Quad 20A 125V Receptacle

Brand: Hubbell Premise Wiring

Catalog ID: S1R4SPQUAD

In-Floor Delivery Systems, SystemOne, Recessed 4" Series, Sub Plate, Quad 20A 125V Receptacle

  • (1) 20A Quad Receptacle- 1 or 2 Circuit Wiring with Isolated Ground Stickers
  • Steel Construction with White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Sub Plate

Application

  • Recessed 4" SystemOne Installation

Catalog Number

S1R4SPQUAD

Color

White

Construction

Fabricated

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

4" Recessed Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

Screw Mount

Number Of Outlets

(1) Quad 20A 125V Receptacle

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

4" Recessed Sub Plates

UPC

783585446080

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

cULus Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

840