HUBBELL PREMISE WIRING
Image of HBLPP10IGBK Aluminum Service Poles, 10" 2" Height, 1)IG Duplex, 2) Decorator Duplexes, Black
Image of HBLPP10IGBK Aluminum Service Poles, 10" 2" Height, 1)IG Duplex, 2) Decorator Duplexes, Black
Buy America(n) Qualified

Aluminum Service Poles, 10" 2" Height, 1)IG Duplex, 2) Decorator Duplexes, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLPP10IGBK

Aluminum Service Poles, 10" 2" Height, 1)IG Duplex, 2) Decorator Duplexes, Black

Hubbell offers a line of attractive and durable Aluminum Service Poles which distribute wiring from above the ceiling to workstations below. They are offered in standard lengths of 10' 2", 12' 2" and 15' 2" with a variety of electrical wiring devices. Poles with three service capability have a divider to separate power and low voltage wiring. Available in varying lengths and colors, custom options maximize space and allow workstations, retail checkout areas, collaboration areas, digital signage, vending machines, appliances and kiosks to be positioned away from the wall. Factory ordered custom pole lengths and configurations are available for special applications. UL listed.

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

Product details

General

Catalog Number

HBLPP10IGBK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Knockouts

2

Number of Receptacles

2

Series

Three Service Pole

Type

with Isolated Ground

UPC

783585483986

Dimensions

Height

122 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads