Brand: Hubbell Premise Wiring
Catalog ID: HBLPP10SOW
Hubbell offers a line of attractive and durable Aluminum Service Poles which distribute wiring from above the ceiling to workstations below. They are offered in standard lengths of 10' 2", 12' 2" and 15' 2" with a variety of electrical wiring devices. Poles with three service capability have a divider to separate power and low voltage wiring. Available in varying lengths and colors, custom options maximize space and allow workstations, retail checkout areas, collaboration areas, digital signage, vending machines, appliances and kiosks to be positioned away from the wall. Factory ordered custom pole lengths and configurations are available for special applications. UL listed.
Catalog Number
HBLPP10SOW
Color
Office White
EU RoHS Indicator
Contact Manufacturer
Knockouts
1
Number of Receptacles
3
Series
Three Service Pole
Type
with Isolated Ground and Surge Protection
UPC
783585476049
Height
122 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)