HUBBELL PREMISE WIRING
WBP_HBLPPO12OW_PRODIMAGE
WBP_HBLPPO12OW_PRODIMAGE

Aluminum Service Poles, 10' 2" Height, Blank Pole with Divider, Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLPPOOW

Aluminum Service Poles, 10' 2" Height,Blank Pole with Divider, Office White

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

Product details

General

Catalog Number

HBLPPOOW

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Knockouts

4

Number of Receptacles

0

Series

Three Service Pole

Type

Blank Pole

UPC

783585476322

Dimensions

Height

122 in

Resources and downloads