Brand: Hubbell Premise Wiring
Catalog ID: HBLPPOA
Hubbell offers a line of attractive and durable Aluminum Service Poles which distribute wiring from above the ceiling to workstations below. They are offered in standard lengths of 10' 2", 12' 2" and 15' 2" with a variety of electrical wiring devices. Poles with three service capability have a divider to separate power and low voltage wiring. Available in varying lengths and colors, custom options maximize space and allow workstations, retail checkout areas, collaboration areas, digital signage, vending machines, appliances and kiosks to be positioned away from the wall. Factory ordered custom pole lengths and configurations are available for special applications. UL listed.
Catalog Number
HBLPPOA
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Knockouts
4
Number of Receptacles
0
Series
Three Service Pole
Specifications
Type
Blank Pole
UPC
783585318332
Height
122 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)
UL Listed