Brand: Hubbell Premise Wiring
Catalog ID: REKGB
Ground Kit
Application
QUADCAB Accessories
Catalog Number
REKGB
EU RoHS Indicator
Yes
Finish Type
Copper
Item Type
Wall Mounted Enclosures
Material
Composite
Mounting Type
Rack-Mount
OEM Brand Name
Hubbell Premise Wiring
Type
Kit
UPC
662620829227
Cubic Capacity
5.61 cu.in
Depth
1.7
Dimensions
6 in x 4.4 in x 0.75 in
Height
0.75 in
Length
6 in
Width
4.4 in
Industry Standard(s)
UL
Carton Quantity
25
Pallet Quantity
600