Brand: Hubbell Premise Wiring
Catalog ID: MCCMV9BL10
Application
Cable Management
Catalog Number
MCCMV9BL10
Color
Blue
EU RoHS Indicator
Yes
Item Type
Cable Management Accessories
Lock Mechanism
Hook & Loop
Material
Nylon
OEM Brand Name
Hubbell Premise Wiring
Specifications
Material - Velcro
Tensile Strength
600 lb.
Type
Velcro Fasteners
UPC
662620801667
Length
9 in
Thickness
0.065
Carton Quantity
5