HUBBELL PREMISE WIRING
Image of HVFBK575 Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, .5" x 75', Black
Image of HVFBK575 Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, .5" x 75', Black
Buy America(n) Qualified

Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, .5" x 75', Black

Brand: Hubbell Premise Wiring

Catalog ID: HVFBK575

Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, .5" x 75'

Product details

General

Application

  • Cut To Length

Catalog Number

HVFBK575

Color

EU RoHS Indicator

Yes

Item Type

Cable Management Accessories

Lock Mechanism

Hook & Loop

Material

Nylon

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Velcro

Tensile Strength

300 lb.

Type

Velcro Spools

UPC

662620211398

Dimensions

Length

75 ft

Thickness

0.05

Width

0.5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

50