HUBBELL PREMISE WIRING
Image of HPWCVFBL8 Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, 8", Blue, 10 Pack
Image of HPWCVFBL8 Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, 8", Blue, 10 Pack
Image of HPWCVFBL8 Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, 8", Blue, 10 Pack

Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, 8", Blue, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HPWCVFBL8

Cable Management Accessory, VELCRO Brand ONE-WRAP Cable Tie, 8", Blue, 10 Pack

Product details

General

Application

Cable Management

Catalog Number

HPWCVFBL8

Color

Blue

EU RoHS Indicator

Yes

Item Type

Cable Management Accessories

Lock Mechanism

Hook & Loop

Material

Nylon

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Velcro

Tensile Strength

450 lb.

Type

Velcro Cable Ties

UPC

662620820668

Dimensions

Thickness

0.05

Width

0.75 in

Logistics

Carton Quantity

12