Image of BC285SB100 Cable Management Hardware, Shield Bond Connector
Image of BC285SB100 Cable Management Hardware, Shield Bond Connector

Cable Management Hardware, Shield Bond Connector

Brand: Hubbell Premise Wiring

Catalog ID: BC285SB100

Cable Management Hardware, Shield Bond Connector

  • Shield Bond Connector

Torque installed connector

Product details

General

Catalog Number

BC285SB100

Color

Steel

EU RoHS Indicator

Yes

Item Type

Connector

Material

Brass

OEM Brand Name

Hubbell Premise Wiring

Type

Shield Bond Connector

UPC

662620755144

Dimensions

Display Size

0.625"

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • UL

Logistics

Carton Quantity

12

Pallet Quantity

480