Brand: Hubbell Premise Wiring
Catalog ID: HVFBK5875
Application
Cut To Length
Catalog Number
HVFBK5875
EU RoHS Indicator
Yes
Item Type
Cable Management Accessories
Lock Mechanism
Hook & Loop
Material
Nylon
OEM Brand Name
Hubbell Premise Wiring
Specifications
Material - Velcro
Tensile Strength
300 lb.
Type
Velcro Spools
UPC
662620211404
Length
75 ft
Thickness
0.05
Width
0.63 in
Carton Quantity
50