MY LISTS
HUBBELL PREMISE WIRING
Image of HDCVCM HDC Snap-in Cable Management Fingers, Black, 6 Pack
Image of HDCVCM HDC Snap-in Cable Management Fingers, Black, 6 Pack
Buy America(n) Qualified

HDC Snap-in Cable Management Fingers, Black, 6 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HDCVCM

Snap in cabinet cable management fingers (pack of 6)

Durable cable management fingers help routes cables within a data center cabinet

  • Helps organize cables with a data center cabinet
  • 7" depth and supports 7 RU. Sold in packages of 6
  • Sold in packages of 6
  • Available in Black

Designed for mounting standard IT rack mount equipment

Product details

General

Application

Data Center

Catalog Number

HDCVCM

Color

Black

Compatibility

EIA 310

Frame

Welded metal

Material

Plastic

Mounting Type

Leveling feet

Series

HDC Series

Type

Data center cabinet accessories

UPC

662620364216

Dimensions

Depth

13 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • UL 2416
  • EIA 310

Nema Rating

None

Resources and downloads