HUBBELL PREMISE WIRING
Image of SJFB Colored Face for HJS Series Jacks
Image of SJFB Colored Face for HJS Series Jacks
Buy America(n) Qualified

Colored Face for HJS Series Jacks

Brand: Hubbell Premise Wiring

Catalog ID: SJFB

Hubbell Premise Wiring Products, Jack Accessories, Shielded Face, Blue, 100 Pack

  • Change Jacks Colors Without Re-Terminating
  • Securely Snaps In Place Using Four Points of Contact
  • Visually Differentiate Services
  • 100 Piece Pack

Product details

General

Accessory Type

Colored Jack Face

Application

Colored Jack Face

Application - For Use On

HJS Series Jacks

Catalog Number

SJFB

Color

Blue

Series

Accessories

Sub Brand

Copper Work Area

Type

Shielded Jack Accessories

UPC

662620661810

Electrical Ratings

Withstand Voltage

1,000 Vac @ 60 Hz

Conductor Related

Number of Fibers

6

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

RoHS

Logistics

Carton Quantity

25

Number of Pieces in Package

100

Resources and downloads