Brand: Hubbell Premise Wiring
Catalog ID: SJFBK
Accessory Type
Colored Jack Face
Application
Colored Jack Face
Application - For Use On
HJS Series Jacks
Catalog Number
SJFBK
Color
Black
Series
Accessories
Size
Standard Sized Product
Sub Brand
Copper Work Area
Type
Shielded Jack Accessories
UPC
662620661827
Withstand Voltage
1,000 Vac @ 60 Hz
Number of Fibers
6
Industry Standard(s)
RoHS
Carton Quantity
25
Number of Pieces in Package
100