Brand: Hubbell Premise Wiring
Catalog ID: SJFGY
Accessory Type
Colored Jack Face
Application
Colored Jack Face
Application - For Use On
HJS Series Jacks
Catalog Number
SJFGY
Color
Gray
Series
Accessories
Sub Brand
Copper Work Area
Type
Shielded Jack Accessories
UPC
662620661841
Withstand Voltage
1,000 Vac @ 60 Hz
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)
RoHS
Carton Quantity
25
Number of Pieces in Package
100