Brand: Hubbell Premise Wiring
Catalog ID: SJFW
Accessory Type
Colored Jack Face
Application
Colored Jack Face
Application - For Use On
HJS Series Jacks
Catalog Number
SJFW
Color
White
Series
Accessories
Sub Brand
Copper Work Area
Type
Shielded Jack Accessories
UPC
662620661872
Withstand Voltage
1,000 Vac @ 60 Hz
Industry Standard(s)
RoHS
Carton Quantity
25
Number of Pieces in Package
100