HUBBELL PREMISE WIRING
Image of DFHPCCSLCF2MM Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-LC, OM3/OM4, 1 Meter
Image of DFHPCCSLCF2MM Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-LC, OM3/OM4, 1 Meter

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-LC, OM3/OM4, 1 Meter

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCCSLCF2MM

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-LC, OM3/OM4, 1 Meter

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Provides Extreme high density in LGX Max Cassettes
  • Easy Access Pull Tab for Quick Disconnect

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCCSLCF2MM

Color

Aqua

Connector Type

CS-LC

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620362595

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

OM3/4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads