HUBBELL PREMISE WIRING
Image of DFHPCCSLCS2SM Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-LC, OS2, 1 Meter
Image of DFHPCCSLCS2SM Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-LC, OS2, 1 Meter

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-LC, OS2, 1 Meter

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCCSLCS2SM

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, CS-LC, OS2, 1 Meter

  • Ultilizes the latest in Compact Duplex Connector Technology
  • Provides Extreme high density in LGX Max Cassettes
  • Easy Access Pull Tab for Quick Disconnect

Product details

General

Application

High Density Fiber

Catalog Number

DFHPCCSLCS2SM

Color

Yellow

Connector Type

CS to LC

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620362687

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

OS2

Mode

singlemode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads