HUBBELL PREMISE WIRING
Image of DFHPCLCLCF14MVI Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, LC-LC, OM4, 14 Meter
* Representative image
Image of DFHPCLCLCF14MVI Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, LC-LC, OM4, 14 Meter

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, LC-LC, OM4, 14 Meter

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCLCF14MVI

Fiber Optic Patch Cord, Plenum Rated, MultiMode Duplex, LC-LC, OM4, 14 Meter

Bend insensitive fiber

Product details

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCLCF14MVI

Color

Aqua

Connector Type

LC-LC

Construction Material - Main

Plenum PVC

Sub Brand

FIBERHUBB

UPC

662620362038

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25

Resources and downloads

Specifications