Brand: Hubbell Premise Wiring
Catalog ID: DFHPCLCLCF19MVI
Application
Fiber Data Cross Connect
Catalog Number
DFHPCLCLCF19MVI
Color
Aqua
Connector Type
LC-LC
Construction Material - Main
Plenum PVC
Sub Brand
FIBERHUBB
UPC
662620362083
Length (Meters)
1 m
Fiber Type
OM4
Mode
multimode
Industry Standard(s)
Carton Quantity
25