WBP_FPLCD3MM_PRODIMAGE
WBP_FPLCD3MM_PRODIMAGE

Fiber Optic Pigtail, LC Multi Mode, 3 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

FHPLCC3MM

Fiber Optic Pigtail, LC Multi Mode, 3 Meter Length

Standard Product

Product details

General

Application
LC
Color
Orange
Connector Type
LC
Insulation
PVC
Item Type
OptiChannel Fiber Pigtails, Single and Bundled
Material
Glass Fiber
Temperature Rating
0 Degrees C to 75 Degree C
UPC
662620363493

Dimensions

Display Size
62.5 Micron, OM1
Length (Meters)
3 m
Pitch
6

Electrical Ratings

Connectivity
Plug-In

Conductor Related

Mode
OM1, MM
Wire Type
Multimode

Logistics

Carton Quantity
100