HUBBELL PREMISE WIRING
Image of FHPLCAS3SM Fiber Optic Pigtail, LC OM1, SingleMode, 3 Meter Length
Image of FHPLCAS3SM Fiber Optic Pigtail, LC OM1, SingleMode, 3 Meter Length

Fiber Optic Pigtail, LC OM1, SingleMode, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FHPLCAS3SM

Fiber Optic Pigtail, LC OM1, Single Mode, 3 Meter Length

  • Single Mode
  • 3 Meter Length

Product details

General

Catalog Number

FHPLCAS3SM

Color

Green

Connector Type

LC

UPC

662620363486

Dimensions

Length (Meters)

3 m

Conductor Related

Mode

APC, SM