Brand: Hubbell Premise Wiring
Catalog ID: FHPLCS3SM
Standard Product
Application
LC
Catalog Number
FHPLCS3SM
Color
Yellow
Connector Type
LC
Insulation
PVC
Item Type
OptiChannel Fiber Pigtails, Single and Bundled
Material
Glass Fiber
Temperature Rating
0 Degrees C to 75 Degree C
UPC
662620363578
Display Size
SM, OS2
Length (Meters)
3 m
Pitch
6
Connectivity
Plug-In
Mode
OS2, SM
Wire Type
Singlemode
Carton Quantity
50