WBP_FPSCE3MM_PRODIMAGE
WBP_FPSCE3MM_PRODIMAGE

Fiber Optic Pigtail, SC Multi Mode, 10GbE, 3 Meter Length

Brand:

Hubbell Premise Wiring

Catalog ID:

FHPSCE3MM

Fiber Optic Pigtail, SC Multi Mode, 10GbE, 3 Meter Length

Standard Product

Product details

General

Application
SC
Color
Aqua
Connector Type
SC
Insulation
PVC
Item Type
OptiChannel Fiber Pigtails, Single and Bundled
Material
Glass Fiber
Temperature Rating
0 Degrees C to 75 Degree C
UPC
662620363646

Dimensions

Display Size
50 Micron, OM3
Length (Meters)
3 m
Pitch
6

Electrical Ratings

Connectivity
Plug-In

Conductor Related

Mode
OM3, MM
Wire Type
Multimode

Logistics

Carton Quantity
50