HUBBELL PREMISE WIRING
Image of OCSCA1X16P3 Fiber Optic Splittler 1:16 LGX 2x Format, SC/APC with Green ports, 0.3 dB loss
Image of OCSCA1X16P3 Fiber Optic Splittler 1:16 LGX 2x Format, SC/APC with Green ports, 0.3 dB loss

Fiber Optic Splittler 1:16 LGX 2x Format, SC/APC with Green ports, 0.3 dB loss

Brand: Hubbell Premise Wiring

Catalog ID: OCSCA1X16P3

  • 0.3 dB loss.

Product details

General

Adapter Type

SC/APC

Application

Passive Optical

Catalog Number

OCSCA1X16P3

Size

LGX x 2

Sub Brand

OptiChannel Fiber Optics

Type

Optical Splitter

UPC

662620670492

Conductor Related

Fiber Type

OS2, APC, SM

Number of Fibers

16

Certifications And Compliance

Industry Standard(s)

TIA

Logistics

Carton Quantity

5