HUBBELL PREMISE WIRING
Image of OCSPSCD6M4 Fiber Splice Cassette, 6 Fibers, Aqua SC Duplex Adapters, Zirconia Ceramic, OM3/OM4
Image of OCSPSCD6M4 Fiber Splice Cassette, 6 Fibers, Aqua SC Duplex Adapters, Zirconia Ceramic, OM3/OM4

Fiber Splice Cassette, 6 Fibers, Aqua SC Duplex Adapters, Zirconia Ceramic, OM3/OM4

Brand: Hubbell Premise Wiring

Catalog ID: OCSPSCD6M4

  • OM4/OM3 Fiber.

Product details

General

Adapter Type

SC

Application

Fusion Splice

Catalog Number

OCSPSCD6M4

Sub Brand

OptiChannel Fiber Optics

Type

Splice Cassette

UPC

662620664460

Conductor Related

Fiber Type

OM4/OM3

Number of Fibers

6

Certifications And Compliance

Industry Standard(s)

TIA

Logistics

Carton Quantity

5