HUBBELL PREMISE WIRING
Image of HBLFMPDD10A FloorTrak PRO, Complete Kit, 10' Cord, 2x Duplex, Aluminum
Image of HBLFMPDD10A FloorTrak PRO, Complete Kit, 10' Cord, 2x Duplex, Aluminum
Buy America(n) Qualified

FloorTrak PRO, Complete Kit, 10' Cord, 2x Duplex, Aluminum

Brand: Hubbell Premise Wiring

Catalog ID: HBLFMPDD10A

FloorTrak PRO, Complete Kit, Cover and Base, 1 ' + 2' + 3' pieces of track, Surface and Variable edges included, Splices included, Prewired Device box with 10' power cord, 2x receptacles Duplex receptacles, Aluminum

  • Low Profile floor mounted with Divided Power/Data channels
  • Surface Mount and Variable Mount edges included
  • Pre-Wired device box allows for quick installation
  • Multiple Lengths of track allow for configuring different lengths without the need to cut.

Product details

General

Application

Pre-Wired Kit with Trak

Catalog Number

HBLFMPDD10A

Color

Dark Gray

EU RoHS Indicator

Contact Manufacturer

Receptacle Type

2x Duplex NEMA 5-15

Series

Pre-Wired Kit with Trak

Sub Brand

FloorTrak PRO

Type

Three Channel

UPC

783585595245

Dimensions

Length

6 ft

Conductor Related

Cord Length

10 ft

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

UL 5, UL 1363

Resources and downloads