HUBBELL PREMISE WIRING
Image of HBLFMPUD10A FloorTrak PRO, Complete Kit, 10' Cord, USB and Duplex, Aluminum
Image of HBLFMPUD10A FloorTrak PRO, Complete Kit, 10' Cord, USB and Duplex, Aluminum

FloorTrak PRO, Complete Kit, 10' Cord, USB and Duplex, Aluminum

Brand: Hubbell Premise Wiring

Catalog ID: HBLFMPUD10A

FloorTrak PRO, Complete Kit, Cover and Base, 1 ' + 2' + 3' pieces of track, Surface and Variable edges included, Splices included, Prewired Device box with 10' power cord, USB and Duplex receptacles, Aluminum

Standard Product

Product details

General

Application

Pre-Wired Kit with Trak

Catalog Number

HBLFMPUD10A

Color

Aluminum

Receptacle Type

Duplex NEMA 5-15, USB NEMA 5-15

Series

FloorTrak PRO

Style

Three Channel

Sub Brand

FloorTrak PRO

UPC

783585595672

Dimensions

Length

6 ft

Conductor Related

Cord Length

10 ft

Certifications And Compliance

Industry Standard(s)

UL 5, UL 1363

Logistics

Carton Quantity

1

Resources and downloads