HUBBELL PREMISE WIRING
WBP_HBLFMWCF_PRODIMAGE
WBP_HBLFMWCF_PRODIMAGE

FloorTrak PRO, Divided Conduit Fitting, Dark Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLFMWCF

FloorTrak PRO, Divided Conduit Fitting, Dark Gray

  • Keeps Data and Power aligned with separate channels in the track
  • Standard Conduit sizes that align with track channels
  • Easily mounts to FloorTrak PRO channel

Standard Product

Product details

General

Application

Conduit Fitting

Catalog Number

HBLFMWCF

Color

Dark Gray

Material

Non-Metallic

Number of Gang(s)

2-Gang

Series

Conduit Fitting

Sub Brand

FloorTrak PRO

UPC

783585595900

Certifications And Compliance

Industry Standard(s)

UL 5

Resources and downloads