HUBBELL PREMISE WIRING
Image of FRF3BK Flush Furniture Feed Series, 3 Service, Cover Flange, Black Finish
Image of FRF3BK Flush Furniture Feed Series, 3 Service, Cover Flange, Black Finish

Flush Furniture Feed Series, 3 Service, Cover Flange, Black Finish

Brand: Hubbell Premise Wiring

Catalog ID: FRF3BK

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Furniture Feed Series, 3 Service, Cover Flange, Black

Standard Product

Product details

General

Application

  • Three Service Furniture Flange and Cover

Catalog Number

FRF3BK

Color

Black

Construction

Fabricated

Cover Type

Furniture Feed

EU RoHS Indicator

No

Finish Type

Black

Item Type

3" Fire-Rated Poke-Through Component

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) 3/4" & (2) 1/2" Threaded Hub Hub 3 Service

Performance

  • Electrical - Fire Rating - For use in 1, 1 1/2, or 2 hour rated unprotected reinforced floors
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area
  • Mechanical - Wiring Capacity - Six #12 AWG and two #10 AWG type THHN wires

Specifications

  • Conduit Tubes - 3/4" EMT
  • Cored Hole - 3" (76.2) diameter
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)

Style

Cover Flanges

Type

Service Fittings

UPC

783585109626

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications