HUBBELL PREMISE WIRING
Image of FF3GY Flush Furniture Feed Series, 3 Service, Replacement Cover Flange, Gray Finish
Image of FF3GY Flush Furniture Feed Series, 3 Service, Replacement Cover Flange, Gray Finish

Flush Furniture Feed Series, 3 Service, Replacement Cover Flange, Gray Finish

Brand: Hubbell Premise Wiring

Catalog ID: FF3GY

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Furniture Feed Series, 3 Service, Replacement Cover, Gray

  • FRF3GY Replacement Cover
  • 3 Service Furniture Feed
  • (2) 1/2"Threaded Hubs for Data and (1) 3/4" Threaded Hub for Power
  • Aluminum Cover
  • Gray Finish

Product details

General

Accessory Type

Replacement Inserts

Catalog Number

FF3GY

Color

Construction

Fabricated

Cover Type

Furniture Feed

EU RoHS Indicator

No

Finish Type

Gray

Item Type

3" Fire-Rated Poke-Through Component

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

(1) 3/4" & (2) 1/2" Threaded Hub Hub 3 Service

Style

Cover Flanges

UPC

783585395357

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications