HUBBELL PREMISE WIRING
Image of PT71SD Flush Furniture Feed Series, Single Service 3" Fitting
Image of PT71SD Flush Furniture Feed Series, Single Service 3" Fitting

Flush Furniture Feed Series, Single Service 3" Fitting

Brand: Hubbell Premise Wiring

Catalog ID: PT71SD

Fire-Rated Poke-Through Flush Furniture Feed Series, Single Service 3" Fitting

  • Single Service Furniture Feed Fitting
  • For Use with Power or Data
  • Up to 4 Hour Fire Rating
  • Step Down Installation
  • Cover Flange Sold Separately

Product details

General

Catalog Number

PT71SD

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Natural

Item Type

3" Fire-Rated Poke-Through Component

Material

Composite

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

Single Service

Performance

  • Electrical - Fire Rating - For use in 1, 1 1/2, or 2 hour rated unprotected reinforced floors
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area

Specifications

  • Conduit Tubes - 3/4" EMT
  • Cored Hole - 3" (76.2) diameter
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)

Style

In Floor Fitting

Type

Through Floor Fittings

UPC

783585494302

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

1

Resources and downloads

Specifications