HUBBELL PREMISE WIRING
Image of PT73FFSDGY Flush Furniture Feed Series, Through Floor Fitting, 3 Service, Furniture Feed, Gray Finish
Image of PT73FFSDGY Flush Furniture Feed Series, Through Floor Fitting, 3 Service, Furniture Feed, Gray Finish
Image of PT73FFSDGY Flush Furniture Feed Series, Through Floor Fitting, 3 Service, Furniture Feed, Gray Finish
Buy America(n) Qualified

Flush Furniture Feed Series, Through Floor Fitting, 3 Service, Furniture Feed, Gray Finish

Brand: Hubbell Premise Wiring

Catalog ID: PT73FFSDGY

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Furniture Feed Series, Through Floor Fitting, 3 Service, Furniture Feed, Gray

Product details

General

Catalog Number

PT73FFSDGY

Color

Construction

Fabricated

Cover Type

Furniture Feed

EU RoHS Indicator

No

Finish Type

Gray

Item Type

3" Fire-Rated Poke-Through Component

Material

Composite

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 3/4" & (2) 1/2" Threaded Hub Hub 3 Service

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area
  • Mechanical - Max. Cu Cross Section - 3/4 in. EMT .0470 sq. in. and 1/2 in. Feed Through .0250 sq. in.

Specifications

  • Conduit Cover - Aluminum
  • Cored Hole - 3" (76.2) diameter
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)
  • Service fitting - Flush painted aluminum service fitting and carpet flange

Style

In Floor Fitting

UPC

783585494227

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

1

Resources and downloads

Specifications