HUBBELL PREMISE WIRING
Image of PT73FFSDI Flush Furniture Feed Series, Through Floor Fitting, 3 Service, Furniture Feed, Ivory Finish
Image of PT73FFSDI Flush Furniture Feed Series, Through Floor Fitting, 3 Service, Furniture Feed, Ivory Finish

Flush Furniture Feed Series, Through Floor Fitting, 3 Service, Furniture Feed, Ivory Finish

Brand: Hubbell Premise Wiring

Catalog ID: PT73FFSDI

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Flush Furniture Feed Series, Through Floor Fitting, 3 Service, Furniture Feed, Ivory

  • 3Service Furniture Feed FRPT
  • Up to 4 Hour Fire Rating
  • (2) 1/2"Threaded Hubs for Data and (1) 3/4" Threaded Hub for Power
  • Aluminum Cover and Flange
  • Ivory Cover Finish

Product details

General

Catalog Number

PT73FFSDI

Color

Construction

Fabricated

Cover Type

Furniture Feed

EU RoHS Indicator

No

Finish Type

Ivory

Item Type

3" Fire-Rated Poke-Through Component

Material

Composite

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 3/4" K.O. Single Service

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area
  • Mechanical - Max. Cu Cross Section - 3/4 in. EMT .0470 sq. in. and 1/2 in. Feed Through .0250 sq. in.

Specifications

  • Conduit Cover - Aluminum
  • Cored Hole - 3" (76.2) diameter
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)
  • Service fitting - Flush painted aluminum service fitting and carpet flange

Style

In Floor Fitting

UPC

783585494241

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Resources and downloads

Specifications